chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S-BKT2 | TURCK - Your Global Automation Partner
piconet Accessories Mounting panel for extension modules mounted on DIN rail (module length 126 mm)
S-BKT2
Order ID no. 6603931
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Device type
Mounting plate
Dimensions
126 mm x 30 mm x 1,5 mm
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
A1
List Price
€ 19,36
Item Total
€ 19,36
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Fieldbus Technology
Accessories
S-BKT2
Contact Support