chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-G30-AP6X-B1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-G30-AP6X-B1141
Order ID no. 46995
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
100
In Stock
Price Group
E1
List Price
€ 163,35
home
Turck-Shop
Others
BI15-G30-AP6X-B1141
Item Total
€ 163,35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support