chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI22-Q20-RN6X2/S400-S946 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI22-Q20-RN6X2/S400-S946
Order ID no. 4690237
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
3
Design
Rectangular
Dimensions
68 mm x 40 mm x 20 mm
Electrical connection
Cable
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Yellow
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
22
Switching element function
NC contact
Switching frequency (kHz)
0.25
Width
120
In Stock
Price Group
E1
List Price
€ 119,79
home
Turck-Shop
Others
BI22-Q20-RN6X2/S400-S946
Item Total
€ 119,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support