chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-G12K-AP6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-G12K-AP6X-V1131
Order ID no. 4670323
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
40
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
1.5
Width
20
In Stock
Price Group
E1
List Price
€ 94,38
home
Turck-Shop
Others
NI5-G12K-AP6X-V1131
Item Total
€ 94,38
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support