chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4-G12K-RN6X 3M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI4-G12K-RN6X 3M
Order ID no. 4670253
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
3
Design
Threaded barrel
Electrical connection
Cable
Height
130
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
190
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Special features
Sn +
Switching element function
NC contact
Switching frequency (kHz)
2
Width
20
In Stock
Price Group
E1
List Price
€ 122,65
home
Turck-Shop
Others
BI4-G12K-RN6X 3M
Item Total
€ 122,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support