chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-K11-AN6X/S327 | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-K11-AN6X/S327
Order ID no. 4661201
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 11 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
170
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
1.5
Width
110
In Stock
Price Group
E1
List Price
€ 92,51
home
Turck-Shop
Others
NI5-K11-AN6X/S327
Item Total
€ 92,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support