chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-P30SK-AP6X/S85 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI10-P30SK-AP6X/S85
Order ID no. 46603
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
40
Price Group
E1
List Price
€ 132,88
home
Turck-Shop
Others
BI10-P30SK-AP6X/S85
Item Total
€ 132,88
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support