chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-P30WDTC-RP6X/S1208 8M | TURCK - Your Global Automation Partner
Inductive Sensor With Encapsulated Terminal Chamber
NI15-P30WDTC-RP6X/S1208 8M
Order ID no. 4659343
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
8
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
LCP
Length
140
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
15
Switching element function
NC contact
Switching frequency (kHz)
0.5
Width
140
In Stock
Price Group
E1
List Price
€ 151,80
home
Turck-Shop
Others
NI15-P30WDTC-RP6X/S1208 8M
Item Total
€ 151,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support