chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-S18-VP6X 20M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-S18-VP6X 20M
Order ID no. 4659014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
20
Design
Threaded barrel
Electrical connection
Cable
Height
65
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
220
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
Complementary contact
Switching frequency (kHz)
1
Width
160
In Stock
Price Group
E1
List Price
€ 156,42
home
Turck-Shop
Others
BI5-S18-VP6X 20M
Item Total
€ 156,42
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support