chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-S18-RP6X-H1141/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
BI5-S18-RP6X-H1141/S97
Order ID no. 4656402
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Black
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
140
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NC contact
Switching frequency (kHz)
1
Width
140
In Stock
Price Group
E1
List Price
€ 127,93
home
Turck-Shop
Others
BI5-S18-RP6X-H1141/S97
Item Total
€ 127,93
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support