chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-P12SK-AP6X/S80 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI2-P12SK-AP6X/S80
Order ID no. 4653502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
30
Housing diameter (mm)
⌀ 12 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
Width
90
In Stock
Price Group
E1
List Price
€ 107,47
home
Turck-Shop
Others
BI2-P12SK-AP6X/S80
Item Total
€ 107,47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support