chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-G12D-RP6/S1121 0.2M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI2-G12D-RP6/S1121 0.2M
Order ID no. 4635032
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-45
Cable length (m)
0.2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
2
Width
120
In Stock
Price Group
E1
List Price
€ 158,84
home
Turck-Shop
Others
BI2-G12D-RP6/S1121 0.2M
Item Total
€ 158,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support