chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8-M18-AP6X-H1141/S58-S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
BI8-M18-AP6X-H1141/S58-S97
Order ID no. 4615005
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
100
In Stock
Price Group
E1
List Price
€ 186,78
home
Turck-Shop
Others
BI8-M18-AP6X-H1141/S58-S97
Item Total
€ 186,78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support