chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-G08-VP6X-0.15-PSG4S | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-G08-VP6X-0.15-PSG4S
Order ID no. 4602652
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.15
Connector type
Ø 8 mm
Design
Threaded barrel
Electrical connection
Cable with connector
Height
5
Housing diameter (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Switching element function
Complementary contact
Switching frequency (kHz)
3
Width
100
In Stock
Price Group
E1
List Price
€ 183,04
home
Turck-Shop
Others
BI2-G08-VP6X-0.15-PSG4S
Item Total
€ 183,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support