chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EGT08K-AG41X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-EGT08K-AG41X
Order ID no. 4602545
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Housing surface
PTFE-coated
Length
150
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
1
Width
150
In Stock
Price Group
E1
List Price
€ 93,28
home
Turck-Shop
Others
BI2-EGT08K-AG41X
Item Total
€ 93,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support