chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-G08-AP6X-H1341/HAUNI | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-G08-AP6X-H1341/HAUNI
Order ID no. 4602501
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Length
80
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
3
Width
50
In Stock
Price Group
E1
List Price
€ 149,82
home
Turck-Shop
Others
BI2-G08-AP6X-H1341/HAUNI
Item Total
€ 149,82
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support