chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1U-EH04-AN6X-V1331 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1U-EH04-AN6X-V1331
Order ID no. 4602115
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Smooth barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 4 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
30
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
1
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
NO contact
Switching frequency (kHz)
2
Width
10
In Stock
Price Group
E2
List Price
€ 108,68
home
Turck-Shop
Others
BI1U-EH04-AN6X-V1331
Item Total
€ 108,68
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support