chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-EM30-RZ3X 10M | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-EM30-RZ3X 10M
Order ID no. 4316601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Height
50
Housing diameter (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
150
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NC contact
Switching frequency (kHz)
0.02
Width
150
In Stock
Price Group
E1
List Price
€ 183,48
home
Turck-Shop
Others
BI10-EM30-RZ3X 10M
Item Total
€ 183,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support