chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-M30-AZ3X/S120 15M | TURCK - Your Global Automation Partner
Obsoleted Sept 2025
NI15-M30-AZ3X/S120 15M
Order ID no. 4316521
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Length
97
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
15
Switching element function
NO contact
In Stock
Price Group
E1
List Price
€ 299,42
Item Total
€ 299,42
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI15-M30-AZ3X/S120 15M
Contact Support