chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-Q14-ADZ32X2/S34/S1116 2.5M | TURCK - Your Global Automation Partner
Inductive Sensor Resistant to magnetic fields
BI10-Q14-ADZ32X2/S34/S1116 2.5M
Order ID no. 4203403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2.5
Design
Rectangular
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Height
20
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
120
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
120
In Stock
Price Group
E1
List Price
€ 146,96
home
Turck-Shop
Others
BI10-Q14-ADZ32X2/S34/S1116 2.5M
Item Total
€ 146,96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support