chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-P30-Y1X/S97 12M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
NI15-P30-Y1X/S97 12M
Order ID no. 4040102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
, , , , , ,
Cable color
Red brown
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Height
70
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
200
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching frequency (kHz)
0.2
Width
180
In Stock
Price Group
E1
List Price
€ 177,87
home
Turck-Shop
Others
NI15-P30-Y1X/S97 12M
Item Total
€ 177,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support