chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-P18SK-Y1X/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
BI5-P18SK-Y1X/S97
Order ID no. 4036001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
, , , , , ,
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
1
Width
100
In Stock
Price Group
E1
List Price
€ 88,33
home
Turck-Shop
Others
BI5-P18SK-Y1X/S97
Item Total
€ 88,33
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support