chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-EG30-Y1X | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-EG30-Y1X
Order ID no. 4020800
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
140
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching frequency (kHz)
0.5
Width
110
In Stock
Price Group
E1
List Price
€ 88,33
home
Turck-Shop
Others
BI10-EG30-Y1X
Item Total
€ 88,33
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support