chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-EM12-Y1/S1280 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI4-EM12-Y1/S1280 7M
Order ID no. 4015407
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-55
Approvals
, , , , ,
Cable color
Red brown
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching frequency (kHz)
0.5
Width
0
In Stock
Price Group
E1
List Price
€ 152,46
Item Total
€ 152,46
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI4-EM12-Y1/S1280 7M
Contact Support