chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-EM18-Y1X-B1341/S561 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-EM18-Y1X-B1341/S561
Order ID no. 4015204
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
1
Width
100
In Stock
Price Group
E1
List Price
€ 99,00
home
Turck-Shop
Others
BI5-EM18-Y1X-B1341/S561
Item Total
€ 99,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support