chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSM-2S4AND100-Q3 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
VSM-2S4AND100-Q3
Order ID no. 3806913
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable length (m)
0.15
Connector type
M8 x 1
Design
Smooth barrel
Dimensions
45 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing diameter (mm)
⌀ 4 mm
Housing material
Metal
Housing quality
Stainless steel
Length
45
Light type
Red
Max. range (mm)
90
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Remote Teach
Special features
Chemical-resistant
Switching element function
NO contact, light operation
Wavelength (nm)
630
In Stock
Price Group
F3
List Price
€ 298,85
home
Turck-Shop
Others
VSM-2S4AND100-Q3
Item Total
€ 298,85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support