chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSM-2S4APD10-2M | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
VSM-2S4APD10-2M
Order ID no. 3806782
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable length (m)
2
Communication protocol
IO-Link
Design
Smooth barrel
Dimensions
35 mm
Electrical connection
Cable
Function
Proximity switch
Housing diameter (mm)
⌀ 4 mm
Housing material
Metal
Housing quality
Stainless steel
Length
35
Light type
Red
Max. range (mm)
10
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, light operation
Wavelength (nm)
630
home
Turck-Shop
Others
VSM-2S4APD10-2M
In Stock
Price Group
F3
List Price
€ 280,78
Item Total
€ 280,78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support