chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20KAF200Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Adjustable Background Suppression
Q20KAF200Q
Order ID no. 3805900
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Communication protocol
IO-Link
Connector type
M8 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
32
Housing material
Plastic
Housing quality
ABS
Length
20
Light type
Red
Max. range (mm)
200
Operating mode
Background suppression, adjustable
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer, Remote Teach
Special features
keep/defer
Switching element function
Complementary contact
Wavelength (nm)
632
Width
12
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
200
In Stock
Price Group
F3
List Price
€ 183,48
Item Total
€ 183,48
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20KAF200Q
Contact Support