chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50BCLGXXPQPMA-802417 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50BCLGXXPQPMA-802417
Order ID no. 3802417
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Puck
Dimmable
No
Electrical connection
Cable with connector
Function
Limit switch
Height
60
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP
Length
115
Light type
Green
Number of colors/segments
1
Protection class
IP67, IP69
Width
115
In Stock
Price Group
F3
List Price
€ 172,36
Item Total
€ 172,36
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50BCLGXXPQPMA-802417
Contact Support