chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
SLPR14-1110 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Receiver
SLPR14-1110
Order ID no. 3083650
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cascadable
No
Design
Rectangular
Dimensions
26 mm x 28 mm x 1108 mm
Electrical connection
Cable entry for flat connector
Function
Light curtain
Height
0
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
0
Max. range (mm)
7000
Number of beams
111
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1110
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Width
0
With muting function
No
Key Features
Cascadable
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPR14-1110
No
Scan field (mm)
1110
Number of beams
111
Optical resolution (mm)
14
In Stock
Price Group
G1
List Price
€ 2.766,10
Item Total
€ 2.766,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support