chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T30UUPA W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
T30UUPA W/30
Order ID no. 3055988
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions
45 mm
Electrical connection
Cable
Function
Proximity switch
Height
45
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
Polyester
Length
340
Max. range (mm)
1000
Output function
Analog output
Protection class
IP67
Radiation direction
straight
Special features
Pushbutton
Switching element function
NO contact
Wavelength (nm)
650
Width
210
In Stock
Price Group
F3
List Price
€ 792,30
Item Total
€ 792,30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T30UUPA W/30
Contact Support