chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80ER2M-H | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Wireless system Transfer of Ethernet protocols to tree topology
DX80ER2M-H
Order ID no. 3018386
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Communication protocol
EtherNet/IP, Modbus RTU, Modbus TCP, RS232, RS485
Design
Rectangular
Device type
Node
Dimensions
80,1 mm x 103,3 mm x 41,3 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Height
41.3
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
-
Length
80.1
Max. range (mm)
3200000
Operating voltage
DC
Output type
-
Protection class
IP20
Runs with battery
No
Width
103.3
In Stock
Price Group
F3
List Price
€ 1.288,53
Item Total
€ 1.288,53
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80ER2M-H
Contact Support