chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-S185-AP4X-H1141/S1243 | TURCK - Your Global Automation Partner
BC5-S185-AP4X-H1141/S1243
Order ID no. 2690090
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PVDF
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
7.5
Switching element function
NO contact
Width
100
In Stock
Price Group
E1
List Price
€ 202,07
home
Turck-Shop
Others
BC5-S185-AP4X-H1141/S1243
Item Total
€ 202,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support