chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF10-S30-VP4X-H1141/S1276 | TURCK - Your Global Automation Partner
BCF10-S30-VP4X-H1141/S1276
Order ID no. 2621216
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
2
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Length
7
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
15
Switching element function
Complementary contact
Width
2
In Stock
Price Group
E1
List Price
€ 198,55
Item Total
€ 198,55
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BCF10-S30-VP4X-H1141/S1276
Contact Support