chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC8-Q10-RN6X2/S250 | TURCK - Your Global Automation Partner
BC8-Q10-RN6X2/S250
Order ID no. 2621199
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Height
20
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
120
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Rated switching distance (mm)
8
Switching element function
NC contact
Width
100
In Stock
Price Group
E1
List Price
€ 124,30
home
Turck-Shop
Others
BC8-Q10-RN6X2/S250
Item Total
€ 124,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support