chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NCF7-S18-VP4X/S250 | TURCK - Your Global Automation Partner
NCF7-S18-VP4X/S250
Order ID no. 2620209
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Length
0
Measuring principle
Capacitive
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
7
Switching element function
Complementary contact
Width
0
In Stock
Price Group
D2
List Price
€ 205,70
home
Turck-Shop
Others
NCF7-S18-VP4X/S250
Item Total
€ 205,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support