chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF10-Q20L60-RP4X/S1259 1M | TURCK - Your Global Automation Partner
BCF10-Q20L60-RP4X/S1259 1M
Order ID no. 2620207
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Electrical connection
Cable
Height
130
Length
250
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NC contact
Width
210
In Stock
Price Group
E1
List Price
€ 239,14
home
Turck-Shop
Others
BCF10-Q20L60-RP4X/S1259 1M
Item Total
€ 239,14
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support