chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC3-S12-AP6X 5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BC3-S12-AP6X 5M
Order ID no. 2601210
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 12 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
4.5
Switching element function
NO contact
Width
100
In Stock
Price Group
E1
List Price
€ 162,14
home
Turck-Shop
Others
BC3-S12-AP6X 5M
Item Total
€ 162,14
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support