chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC3-S12-AP6X-1-RS4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BC3-S12-AP6X-1-RS4
Order ID no. 2601206
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
110
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
4.5
Switching element function
NO contact
Width
110
In Stock
Price Group
E1
List Price
€ 171,60
home
Turck-Shop
Others
BC3-S12-AP6X-1-RS4
Item Total
€ 171,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support