chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC3-M12-AP6X-0.3-RS4 | TURCK - Your Global Automation Partner
BC3-M12-AP6X-0.3-RS4
Order ID no. 2601010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Height
10
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
3
Switching element function
NO contact
Width
100
In Stock
Price Group
E1
List Price
€ 171,60
home
Turck-Shop
Others
BC3-M12-AP6X-0.3-RS4
Item Total
€ 171,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support