chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC12-Q14-VP4X2/S937 | TURCK - Your Global Automation Partner
BC12-Q14-VP4X2/S937
Order ID no. 2601008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Height
20
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
120
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
12
Switching element function
Complementary contact
Width
120
In Stock
Price Group
E1
List Price
€ 210,98
home
Turck-Shop
Others
BC12-Q14-VP4X2/S937
Item Total
€ 210,98
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support