chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC3-M12-AP6X 7M | TURCK - Your Global Automation Partner
BC3-M12-AP6X 7M
Order ID no. 2601005
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
7
Electrical connection
Cable
Height
30
Length
110
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Rated switching distance (mm)
3
Switching element function
NO contact
Width
110
Price Group
E1
List Price
€ 167,42
home
Turck-Shop
Others
BC3-M12-AP6X 7M
Item Total
€ 167,42
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support