chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC20-Q20-VN4X2-H1141/S400 | TURCK - Your Global Automation Partner
BC20-Q20-VN4X2-H1141/S400
Order ID no. 2530124
In Stock
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Height
20
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
20
Width
100
Price Group
E1
List Price
€ 150,15
home
Turck-Shop
Others
BC20-Q20-VN4X2-H1141/S400
Item Total
€ 150,15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support