chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC20-Q20-RP4X2 | TURCK - Your Global Automation Partner
BC20-Q20-RP4X2
Order ID no. 2530106
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Electrical connection
Cable
Height
20
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
120
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
20
Switching element function
NC contact
Width
120
In Stock
Price Group
E1
List Price
€ 137,50
home
Turck-Shop
Others
BC20-Q20-RP4X2
Item Total
€ 137,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support