chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC20-Q20-AP4X2-H1141/S400 | TURCK - Your Global Automation Partner
BC20-Q20-AP4X2-H1141/S400
Order ID no. 2530103
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Electrical connection
Connector
Height
10
Length
80
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
20
Switching element function
NO contact
Width
80
Price Group
E1
List Price
€ 140,25
home
Turck-Shop
Others
BC20-Q20-AP4X2-H1141/S400
Item Total
€ 140,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support