chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC20-K40SR-VP4X2-H1141/S1127/3D | TURCK - Your Global Automation Partner
BC20-K40SR-VP4X2-H1141/S1127/3D
Order ID no. 2530008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Smooth barrel
Electrical connection
M12 receptacle
Height
40
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
ABS
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
30
Switching element function
Complementary contact
Width
100
In Stock
Price Group
E1
List Price
€ 205,48
home
Turck-Shop
Others
BC20-K40SR-VP4X2-H1141/S1127/3D
Item Total
€ 205,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support