chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
BC10-Q14-AN4X2-V1131/S400 | TURCK - Your Global Automation Partner
BC10-Q14-AN4X2-V1131/S400
Order ID no. 2530006
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Height
10
Length
55
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
10
Width
23
In Stock
Price Group
E1
List Price
€ 127,93
home
Turck-Shop
Others
BC10-Q14-AN4X2-V1131/S400
Item Total
€ 127,93
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support