chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF10-Q20L60-AP4X-H1141 | TURCK - Your Global Automation Partner
BCF10-Q20L60-AP4X-H1141
Order ID no. 2504027
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
PC
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NO contact
Width
100
Price Group
E1
List Price
€ 232,10
home
Turck-Shop
Others
BCF10-Q20L60-AP4X-H1141
Item Total
€ 232,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support