chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-S18-AP4X/S221 | TURCK - Your Global Automation Partner
BC5-S18-AP4X/S221
Order ID no. 25036
In Stock
home
Home
Loading...
Technical Data
Downloads
Height
30
Length
190
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
7.5
Width
120
Price Group
D1
List Price
€ 182,93
Item Total
€ 182,93
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BC5-S18-AP4X/S221
Contact Support