chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-G08-AP6X/S232 5M | TURCK - Your Global Automation Partner
Obsoleting Jan. 2024
BI2-G08-AP6X/S232 5M
Order ID no. 16587
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Length
150
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
2
Switching element function
NO contact
Width
100
In Stock
Price Group
E1
List Price
€ 148,61
Item Total
€ 148,61
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI2-G08-AP6X/S232 5M
Contact Support